- 4" Ultra-shallow LED Quick Connect Housing for IC-Rated 2 x 4 construction ceilings
- Housing adjusts in plaster frame to accommodate up to 1" ceiling thickness
- Compatible with most HALO 4" Recessed LED Trims/Modules
- Got Nail!(TM) Bar Hanger Bracket Pre-installed nail easily installs in regular lumber, engineered lumber and laminated beams
- Pass-N-Thru(TM) feature allows bars to cross-over for tool-less shortening in tight spaces less than 12" without removing from the plaster frame
- Slide-N-Side(TM) connectors allow non-metallic sheathed cable for both U.S. and Canada to be installed without tools and without removing knockouts
- 120-277V, Three 4-port push-in "Quick Connect" wire nuts included in junction box
- All HALO H Series housings meet Air-Tite code requirements
- 5-year warranty
HALO
H245ICAT
Specifications
Product Description
Brand Name | Halo |
Family | H245ICAT 4" Ultra-Shallow New Construction LED Quick Connect Housing |
Description | 4" New work housing ultra-shallow for use with LED integrated trims |
Product Details
Lamp Type | LED |
UPC | 080083770717 |
Amperage Rating | 0.054 at 277V |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 15 W |
Product Weight | 1.766 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |