- Housing adjusts in plaster frame to accommodate up to 1” ceiling thickness
- Compatible with most HALO 4" Recessed LED Trims/Modules
- Got Nail!™ Bar Hanger Bracket Pre-installed nail easily installs in regular lumber, engineered lumber and laminated beams
- Pass-N-Thru™ feature allows bars to cross-over for tool-less shortening in tight spaces less than 12” without removing from the plaster frame
- Slide-N-Side™ connectors allow non-metallic sheathed cable for both U.S. and Canada to be installed without tools and without removing knockouts
- 120-277V; Three 4-port push-in “Quick Connect” wire nuts included in junction box
- All HALO H Series housings meet Air-Tite code requirements
- 5-year warranty
HALO
H245ICAT 4" Ultra-Shallow New Construction LED Quick Connect Housing
Overview
The H245ICAT is a 4" LED Quick Connect new construction housing for use in ultra-shallow ceilings. It's suitable for contact with insulation and like all H Series housings its Air-Tite design restricts airflow between conditioned and unconditioned spaces. The orange LED Quick Connect allows for fast connection providing high efficacy code compliance when used with compliant HALO LED downlighting.
Ideal for these spaces:
The professional's brand of choice!
For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!
Patented Innovation and High Quality
HALO's housings feature high quality construction and is engineered with many contractor-friendly features for quick and easy installation. We also emboss the logo on the frame, so you can be confident you have a quality HALO product.
Shallow plenum, no problem
More and more often, tight plenum space above the finished ceiling is making it more difficult to install recessed lighting. Our ultra-shallow housing design only requires 3-1/2" clearance.