- Kit includes 90W Remote Power Supply with low voltage CMP cable and 4” or 6” canless RL-DM
- Power up to 13 fixtures on 1 driver, depending on fixture size. See spec sheet for fixture count table
- Features QuickLink Connectors for ultra-fast wiring and installation
- Self-healing cable allows for repositioning fixtures
- Direct mount – does not require recessed housing or junction box
- Fits in 1-1/4” thick ceilings
- Field Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- 120-277V input, dimmable down to 5% with select 0-10V dimmers
- Power supply is Non-IC, LED units are IC rated, Energy Star Certified
- Fixtures are wet location listed for indoors or outdoor
- Perfect for new construction or remodel work
HALO
RL-DM QuickLink Low Voltage 0-10V Canless Downlights
The Fastest Way to Install Downlights!
HALO QuickLink is a canless (no recessed housing required) low voltage lighting system featuring a single LED remote driver, low voltage plenum rated, self-healing cable and a variety of connectable fixtures. A single driver powers up to 13 fixtures and the twist-connect technology allows homeowners to install lighting 85% faster than traditional methods.
Powering lights with a twist
Attach fixtures to the self-healing low voltage cable with a few twists! Quicklink is 85% faster than traditional installation methods
Watch how it works
Watch how easy it is to install our QuickLink Kits. Each kit includes the 70W remote power supply, low voltage cable, and canless downlights.
Get your light just right
Field selectable CCT allows you to select the perfect color temperature for your space during installation.