- Kit includes 90W Remote Power Supply with low voltage CMP cable and 4" or 6" canless HLB
- Power up to 11 fixtures on 1 driver
- Features QuickLink Connectors for ultra-fast wiring and installation
- Self-healing cable allows for repositioning fixtures
- Direct mount – does not require recessed housing or junction box
- Fits in 1/2" thick ceilings
- Field Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- 120-277V input, dimmable down to 5% with select 0-10V dimmers
- Power supply is Non-IC, LED units are IC rated, Energy Star Certified
- Fixtures are wet location listed for indoors or outdoor
- Perfect for new construction or remodel work
HALO
HLBQL4069FSE010-6PK
Specifications
Product Description
Brand Name | Halo |
Family | HLB QuickLink Low Voltage 0-10V Canless Downlights |
Description | 4-inch HLB QuickLink Low Voltage Lighting , 600 lumens (nominal), 90 CRI min, 5-color selectable CCT, 120-277V, 0-10V 5% dimming, 6 pack kit including driver |
Product Details
Lamp Type | LED |
UPC | 080083182206 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 8.1 W |
Product Weight | 7.74 |
Case Quantity | 2 |
Pallet Quantity | 72 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |