- Ultra-low profile surface luminaire with wide distribution
- Ceiling or wall mounting in compatible junction boxes
- 600 & 1200 lumen; 2700K, 3000K, 3500K, 4000K or 5000K CCT; 90 CRI
- 120V only and Universal Voltage 120V – 277V options
- Dimmable with 120V dimmers
- Retrofit 5" and 6" recessed downlights with screwbase adapter included
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- Designer trims - optional accessories
HALO
SMD6S12950WHE
Specifications
Product Description
Brand Name | Halo |
Family | SMD6 LED 6" Round/Square Surface-Mount Downlights |
Description | 6" Square Surface Mount Downlight, 1200 lm, 90CRI, 5000K, 120-277V |
Product Details
Lamp Type | LED |
UPC | 080083817788 |
Amperage Rating | .058 at 277V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Surface or Recessed |
Recessed Trim | Downlight |
Voltage Rating | 120-277V |
Wattage | 16 W |
Product Weight | 1.96 |
Case Quantity | 6 |
Pallet Quantity | 450 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |