- Ultra-low profile surface luminaire with wide distribution
- Ceiling or wall mounting in compatible junction boxes
- Retrofit 5" and 6" recessed downlights with screwbase adapter included
- 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
- Dimmable with 120V dimmers
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- Designer trims - optional accessories
HALO
SMD6RTRMSN
Specifications
Product Description
Brand Name | Halo |
Family | SMD6 LED 6" Round/Square Surface-Mount Downlights |
Description | 6" Round Trim - Satin Nickel |
Product Details
Lamp Type | LED |
UPC | 080083777587 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Surface or Recessed |
Range of Motion | N/A |
Recessed Trim | Trim |
Voltage Rating | 120V |
Product Weight | 0.1 |
Case Quantity | 6 |
Pallet Quantity | 960 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |