Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

VT1730

  • Maintenance-free LEDs with 25,000 hours of life
  • Die-cast aluminum housing and cage provides vandalism protection
  • Versatile mounting options – Wall, Ceiling, and Post
  • Frosted glass lens provides even light distribution
  • Universal 120-277V power supply
  • Warm white 3500K Color Temperature
  • Available in Gray Finish
  • cULus listed for wet locations
  • Ideal for residential and light commercial applications
VT1730

VT1730

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family VT1730 Series
Description Gray LED Vapor Tight Wall Mount Flood Light

Product Details

Lamp Type LED
UPC 080083757879
Amperage Rating .06 at 277V
Mounting Wall Mount
Range of Motion N/A
Voltage Rating 120-277V
Wattage 17W
Product Weight 2.8
Case Quantity 4
Pallet Quantity 256
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?