- Maintenance-free LEDs with 25,000 hours of life
- Die-cast aluminum housing and cage provides vandalism protection
- Versatile mounting options – Wall, Ceiling, and Post
- Frosted glass lens provides even light distribution
- Universal 120-277V power supply
- Warm white 3500K Color Temperature
- Available in Gray Finish
- cULus listed for wet locations
- Ideal for residential and light commercial applications
HALO
VT1730 Series
Overview
The HALO Outdoor LED Vapor Tight Floodlight provides an indoor/outdoor solution in applications where lighting fixture protection is required. The fixture provides equivalent light output to a 100-watt incandescent and 23-watt CFL fixture, with high-quality long lasting illumination. The fixture is vapor tight protecting against dust and moisture. This fixture’s traditional look and warm color temperature gives consumers the comfort of lighting they are used to. This fixture is ideal for patios, garages, storage, and industrial areas.