- Maintenance-free LEDs with 50,000 hours of life
- Integral photo control provides nighttime ON/daytime OFF functionality
- High impact, weather resistant housing and lens
- Up to 1200 lumens
- Area coverage equivalence up to 100W incandescent or 26W CFL
- 35000K and 5000K color temperature
- Available in Bronze Finish
- cULus listed for wet locations
- Ideal for residential and light commercial applications
HALO
WP1150LPC
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | WP11 LED Wall Pack Series |
Description | Bronze Dusk to Dawn LED Wall Pack Light, 1270 Lumens, 5000K |
Product Details
Lamp Type | LED |
UPC | 080083754168 |
Amperage Rating | 0.103 at (120V) |
Color Temperature Max | 3500K |
Mounting | Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 13.6W |
Product Weight | 2.56 |
Case Quantity | 2 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |