- Maintenance-free LEDs with 50,000 hours of life
- Integral photo control provides nighttime ON/daytime OFF functionality
- High impact, weather resistant housing and lens
- Up to 1200 lumens
- Area coverage equivalence up to 100W incandescent or 26W CFL
- 35000K and 5000K color temperature
- Available in Bronze Finish
- cULus listed for wet locations
- Ideal for residential and light commercial applications
HALO
WP11 LED Wall Pack Series
Overview
The new HALO Outdoor™ LED Dusk to Dawn Wall Pack is a dependable and reliable security lighting solution to the 26W compact fluorescent, Metal Halide, and High Pressure Sodium fixtures. It offers the same aesthetically pleasing look with the superior performance of a LED solution. This LED Wall Pack uses less power and has maintenance free LEDs, resulting in maintenance and energy savings. This product is an easy to install, high quality and durable LED lighting solution ideal for residential and commercial applications