- Step Cylinder Lampholder
Specifications
Product Description
Brand Name | Halo |
Family | L730, L735, L736, L737 Continental Cylinder |
Description | CONTINENTAL CYLINDER, MATTE BLACK, BR30, R30, PAR30, A19, BR25 |
Product Details
Lamp Type | Incandescent |
UPC | 662400138358 |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Continental Cylinder |
Voltage Rating | 120V |
Wattage | 100W |
Product Weight | 0.915 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |