- LED module for task or accent pendant lighting
- Designed to resemble an A19 lamp
- Lumens: 400
- 8.5W
- Replace 60W A15 or G16.5 lamps
- Color temperatures: 2700K and 3000K
- CRI: 90
- Smooth dimming down to 5% at 120V
- Track system mount or surface-mount monopoint to standard junction box
- 5' field-adjustable 18AWG clear-jacketed cord
- cULus listed, T24 compliant and ENERGY STAR® qualified
- 5-year warranty
HALO
LPM9 LED Pendant Module
Traditional look. Long life. High efficiency.
For use with the HALO LED Art Glass and Classic Pendants, the low wattage LED module is designed to have the same look as a traditional incandescent A19 lamp with the long life and performance of LED technology. The line voltage LED module features shatter-resistant glass and is offered in 2700K and 3000K color temperatures.
Ideal for these spaces:
Unique optical design
The optical design of the LED module offers the look of a traditional light bulb with the energy efficiency of LED technology. The module allow for smooth dimming down to 5% and offered in 2700K and 3000K color temperatures.
The professional's brand of choice!
For more than 60 years, HALO's state-of-the-art engineering, on-going research and development and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 20 consecutive years!