- Straight sides of metal baffle for large diameter lamps
Specifications
Product Description
Brand Name | Halo |
Family | 6103 Straight Metal Baffle |
Description | 6" Straight Metal Baffle, Self-flangeWhite baffle, White trim |
Product Details
Lamp Type | N/A |
UPC | 080083765713 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.5 |
Case Quantity | 18 |
Pallet Quantity | 900 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |