- Metal baffle for large diameter BR40, PAR38, BR30 and PAR30 lamps
- Two plastic wide and Narrow removable trim rings included
- Trim rings 7.25" OD and wide 8.00" OD
- Coil spring retenton PAR38, BR30 and PAR30 lamps
HALO
6101WB
Specifications
Product Description
Brand Name | Halo |
Family | 6101 Straight Metal Baffle |
Description | 6" White Straight-Side Metal Baffle, 2-White Rings Narrow & Wide |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083743476 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.35 |
Case Quantity | 18 |
Pallet Quantity | 900 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |