- Tapered metal baffle trim with self-flange, Coil springs retention
- Two plastic removable trim rings included, narrow and wide oversized
- Trim ring sizes: narrow 7.25" OD and wide oversized 8.00" OD
- Contoured tapered sides of baffle for use with BR30/PAR30 lamps
- Compatible with halogen and incandescent lamps
- Compatible with UL1993 listed LED and CFL equivalent lamps
- Colors: White Baffle, White trim rings/Black Baffle, White trim rings
- Compatible with 20 HALO housings and others
- cULus listed with HALO compatible housings
- 1-year warranty
HALO
6100 Tapered 6" Metal Baffle Trim
Versatile recessed downlight trim
For use with 20 different HALO 6" recessed housings as well as other compatible housings, the tapered metal baffle trim with self-flange comes with 2 removeable plastic trim rings in narrow and wide oversized sizes. The 6100 trim is for use with halogen, incandescent and UL1933 listed LED and compact fluorescent equivlanet lamps.
Ideal for these spaces:
The professional's brand of choice!
For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!
Unique chamfered design
The chamfered trim design reduces the visual impact on the ceiling. The tapered profile limits shadows.