- Perforated pattern baffle contoured for BR30 and PAR30 lamps
- Coil spring retention
- Self-flanged trim ring sized to hide gaps
HALO
6110BB
Specifications
Product Description
Brand Name | Halo |
Family | 6110 Perftex™ Baffle |
Description | 6" Black Perftex Baffle, White Self-Flange Ring |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083742820 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.02 |
Case Quantity | 36 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |