Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

6160WH

  • Wet location showerlight for A19 lamps
  • Non-conductive "Dead Front" polymer trim and polymer lens
  • Torsion spring retention
  • Oversize ring for coverage of ceiling gaps and cut-out errors
6160WH

6160WH

Resources

Specifications

Product Description

Brand Name Halo
Family 6160 Drop White Plastic Lens
Description 6" Drop Opal Plastic Lens, White Plastic Trim, Showerlight

Product Details

Lamp Type E26 Screwbase
UPC 080083743438
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Recessed Trim Showerlight
Voltage Rating N/A
Product Weight 0.45
Case Quantity 12
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?