- Frost etched glass lens
- Wet location showerlight for A19 lamps
- Torsion spring retention
- Non-conductive "Dead Front" polymer trim ring and glass lens
- Socket supporting internal reflector
- Oversized ring for coverage of ceiling gaps and cut-out errors
HALO
6150WH
Specifications
Product Description
Brand Name | Halo |
Family | 6150 Frost Glass Lens |
Description | 6" Frost Dome Glass Lens, White Plastic Self-Flange Ring, Showerlight |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083743391 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Showerlight |
Voltage Rating | N/A |
Product Weight | 0.63 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |