- 35°-50° Tilt, 360° rotation
- 50° tilt with double gimbal design using compound angles
- Double gimbal for PAR30 lamps
- Torsion spring retention
- Shallow housings are compatible with PAR30 short-neck lamps
- Socket supporting gimbal
HALO
6215WH
Specifications
Product Description
Brand Name | Halo |
Family | 6215 Double Gimbal, PAR30 |
Description | 6" White Adjustable Double Gimbal & Trim Ring 35-50-degree max. tilt |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083743216 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Gimbal |
Voltage Rating | N/A |
Product Weight | 0.72 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |