- 35° Tilt, 360° rotation
- Adjustable eyeball trim for BR30 and PAR30 lamps
- Torsion spring retention
- Socket supporting eyeball
- Slightly oversized ring expands coverage of ceiling cut-out errors
HALO
6130WH
Specifications
Product Description
Brand Name | Halo |
Family | 6130 Eyeball, PAR30 |
Description | 6" White Adjustable Eyeball & Self-Flange Ring 35-degree max. tilt |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083745609 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Eyeball |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |