- Contoured tapered sides of metal baffle
- Coil spring retention
- Oversized ring expands coverage of ceiling gaps and cut-out errors
HALO
6107SC
Specifications
Product Description
Brand Name | Halo |
Family | 6107 Tapered Reflector |
Description | 6" Specular Clear Tapered Reflector, White Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083743537 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.29 |
Case Quantity | 18 |
Pallet Quantity | 1350 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |