- Shallow full cone baffle for A19 and PAR30 lamps
- Torsion spring retention
- Socket supporting baffle
- Oversized ring expands coverage of ceiling gaps and cut-out errors
HALO
6126BB
Specifications
Product Description
Brand Name | Halo |
Family | 6126 Shallow Full Cone Baffle |
Description | 6" Shallow Full Cone Black Baffle, White Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083742929 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.31 |
Case Quantity | 6 |
Pallet Quantity | 384 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |