- Shallow full cone reflector for A19 and PAR30 lamps
- Torsion spring retention
- Socket supporting baffle
HALO
6121WH
Specifications
Product Description
Brand Name | Halo |
Family | 6121 Shallow Full Cone Reflector |
Description | 6" Shallow Full Cone White Reflector, White Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083742882 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.46 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |