- Full cone baffle for BR30, BR40, A19, PAR30 and PAR38 lamps
- Torsion spring retention
- Socket supporting baffle
- Slightly oversized ring expands coverage of ceiling cut-out errors
HALO
6125BKBB
Specifications
Product Description
Brand Name | Halo |
Family | 6125 Full Cone Baffle |
Description | 6" Full Cone Black Baffle, Black Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083742905 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.36 |
Case Quantity | 36 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |