- Full cone reflector for BR30, BR40, A19 and PAR30 and PAR38 lamps
- Torsion spring retention
- Socket supporting reflector
- Oversized ring expands coverage of ceiling gaps and cut-out errors
HALO
6120TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 6120 Full Cone Reflector |
Description | 6" Full Cone Tuscan Bronze Reflector, Tuscan Bronze Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083742868 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.5 |
Case Quantity | 6 |
Pallet Quantity | 384 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |