Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

5135WH

  • Conical adjustable eyeball trim for PAR16 and PAR20 lamps
  • Torsion spring retention
  • Socket supporting
  • 35° Tilt, 360° rotation
  • Oversize ring expands coverage of ceiling gaps and cut-out errors
5135WH

5135WH

Resources

Specifications

Product Description

Brand Name Halo
Family 5135 Eyeball 35° Tilt, Self-flange
Description 5" White Adjustable Eyeball & Self-Flange Ring 35-degree max. tilt for PAR20's

Product Details

Lamp Type E26 Screwbase
UPC 080083743612
Amperage Rating N/A
Aperture 5 Inch
Mounting Recessed
Recessed Trim Eyeball
Voltage Rating N/A
Product Weight 0.72
Case Quantity 6
Pallet Quantity 288
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?