- Fully regressed gimbal
- Torsion spring retention
- 35° Tilt, 360° rotation
- Socket supporting
- Angle cut - cone reflector and baffle options
- Accommodates tilt of gimbal in a full regressed cut cone
- Oversize ring expands coverage of ceiling gaps and cut-out errors
HALO
5222H
Specifications
Product Description
Brand Name | Halo |
Family | 5222 Angle Cut Baffle, Self-Flanged |
Description | 5" Regressed Adjustable, Haze Reflector, White Ring 30-deg. max. tilt |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083743575 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 3.36 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |