- Adjustable 35° Tilt, 360° rotation
- Design optimized for PAR30 lamps
- Torsion spring retention
- Socket supporting
- Oversized ring expands coverage of ceiling gaps and cut-out errors
HALO
5130WH
Specifications
Product Description
Brand Name | Halo |
Family | 5130 Eyeball 35° Tilt, Self-flange |
Description | 5" White Adjustable Eyeball & Self-Flange Ring 35-degree max. tilt for PAR30's |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083743605 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Eyeball |
Voltage Rating | N/A |
Product Weight | 0.71 |
Case Quantity | 12 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |