- Adjustable eyeball for R16 and PAR16 lamps only
- Formed metal trim ring
- Friction clip retention
HALO
4002WH
Specifications
Product Description
Brand Name | Halo |
Family | 4002 Eyeball 30° Tilt, Self-flange |
Description | 4" White Adjustable Eyeball, 30-degree tilt |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083751464 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Eyeball |
Voltage Rating | N/A |
Product Weight | 0.66 |
Case Quantity | 12 |
Pallet Quantity | 768 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |