Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

E4RTATSB Series

  • For use in insulated ceilings
  • Remodel housing design installs from below the finished ceiling
  • Remodel springs accommodate 1/2" and 5/8" ceiling material
  • Air-Tite housing flange gasket
  • Air-Tite tested per ASTM E 283
  • Quick connect wiring tray with push-in sire nuts included
  • Hinged junction box with Slide-N-Side
  • Socket bracket adjusts lamp to various trim styles and designs
E4RTATSB Series

E4RTATSB Series

Overview

The E4RTATSB is a compact and efficient recessed remodel housing optimized and listed for EISA compliant tungsten-halogen lamps, as well as Incandescent, CFL and LED lamps. Housing is suitable for residential or light commercial applications. For installation in insulated ceilings and non-insulated ceilings with airtight code compliant construction. Use with a variety of trims and finishes to create different lighting effects or to match any decor. May be retrofit with compatible HALO LED lighting systems.

Resources

Spec Sheets

(1)

Videos

(1)

Brochures

(2)
30 MB

Installation Instructions

(1)

Technical Information

(1)

Stock Catalog Number (1)

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
E4RTATSB
Lamp Type
Halogen, Incandescent, LED, CFL (Not Included)
Mounting
Recessed
Voltage rating
120V
Wattage
N/A

Want to purchase this product?

Interested in email updates?

Need more information?