Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

E4TATSB Series

  • For use in non-insulated ceilings
  • Air-Tite exclusive housing gasket
  • Air-Tite tested per ASTM E 283
  • All-Nail bar hangers with preinstalled nail and integral T-grid clip
  • q-channel interlocking hanger bars
  • Hanger bars feature Pass-N-Thru tool-less shortening
  • Quick connect push-in wire nuts included
  • Hinged junction box with Slide-N-Side
  • Socket bracket adjusts lamp to various trim styles and designs
E4TATSB Series

E4TATSB Series

Overview

The E4TATSB is a Non-IC Air-TiteTM housing optimized and listed for EISA compliant tungsten-halogen lamps, CFL and LED lamps, as well as incandescent. Housing features an adjustable socket bracket, and is suitable for residential or commercial applications. Installation in noninsulated ceilings with Air-Tite code compliant construction. If insulation is present it must be kept 3” from all sides of the housing. May be retrofit with compatible Halo LED lighting systems.

Resources

Spec Sheets

(1)

Videos

(1)

Brochures

(2)
30 MB

Technical Information

(1)

Stock Catalog Number (1)

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
E4TATSB
Lamp Type
Halogen, Incandescent, LED, CFL (Not Included)
Mounting
Recessed
Voltage rating
120V
Wattage
N/A

Want to purchase this product?

Interested in email updates?

Need more information?