- Maintenance-free LEDs with 50,000 hours of life
- Replaceable photo control
- Photo control provides nighttime ON, daytime OFF functionality
- Durable, die-cast aluminum housing
- Sturdy mounting arm installs to walls or poles
- Area coverage equivalence up to 175W Metal Vapor or 84W CFL
- 3500 lumens
- Brilliant white 5000K color temperature
- Available in Bronze and Gray Finishes
- Perfect Security lighting for barns and outdoor dark, secluded area
HALO
AL3150LPC Series
Overview
HALO Outdoor’s new patent-pending LED Area and Wall Light combines high performance optics with super bright energy-efficient LEDs. Its rugged user friendly construction has a dusk to dawn photocontrol for nighttime ON and daytime OFF settings that provides a reliable security solution. This fixture provides larger area coverage than standard 84W CFL, 175W mercury vapor and 300W incandescent area lights while achieving substantial energy and maintenance savings. Perfect for illuminating large areas like barns, side roads, pathways or security lighting.