- LED retrofit shallow lens downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | LT56 LED 5"/6" All-Purpose Baffle Trim Downlight |
Description | LT56 LED Retrofit Baffle, 120V, 90CRI, 3000 K, 687 Lumen, Matte White |
Product Details
Lamp Type | Integrated LED |
UPC | 080083900954 |
Amperage Rating | 0.089A at 120V |
Aperture | 5/6 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 8 W |
Product Weight | 1.65 |
Case Quantity | 4 |
Pallet Quantity | 320 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |