- LED retrofit shallow lens downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | LT56 LED 5"/6" All-Purpose Baffle Trim Downlight |
Description | 5" and 6" integrated LED trimMatte White600 Lumen Series ,90 CRI,3000K ,Recyclable Accessories |
Product Details
Lamp Type | LED |
UPC | 080083911301 |
Amperage Rating | 0.089A at 120V |
Aperture | 5/6 Inch |
Color Temperature Max | 3000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 10.4W |
Product Weight | 4.16 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |