- ENERGY STAR® certified
- 2700K, 3000K, 3500K, 4000K, 5000K, 90 CRI
- Retrofits existing 5" or 6" housings with screwbase adapter included
- Use with Halo 5" and 6" LED housings - new construction and remodel
- Dimmable
- Torsion spring adjust for housing size, holds trim securely to ceiling
- Damp location and wet location listed, shower rated
- AIR-TITE™ rating makes housings air tight
- Meets NFPA requirements for use in closets
HALO
LT560WH6930R
Specifications
Product Description
Brand Name | Halo |
Family | LT56 LED 5"/6" All-Purpose Baffle Trim Downlight |
Description | LT56 LED Retrofit Baffle, 120V, 90CRI, 3000 K, 687 Lumen, Matte White |
Product Details
Lamp Type | LED |
UPC | 080083746187 |
Amperage Rating | 0.083 at 120V |
Aperture | 5/6 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 10 W |
Product Weight | 0.6 |
Case Quantity | 4 |
Pallet Quantity | 320 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |