Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo
Family LT56 LED 5"/6" All-Purpose Baffle Trim Downlight
Description 5/6 Inch Retrofit Baffle-Trim LED Module, 120V, 90CRI, 2700 K, White

Product Details

Lamp Type LED
UPC 080083763016
Amperage Rating 0.089A at 120V
Aperture 5/6 Inch
Color Temperature Max 2700K
Mounting Ceiling/Surface Mount
Voltage Rating 120V
Wattage 9.5W
Product Weight 0.75
Case Quantity 4
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?