Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo
Family LT56 LED 5"/6" All-Purpose Baffle Trim Downlight
Description 5"/6" Retrofit Baffle-Trim LED Module, 90CRI, 3000 K, Matte White

Product Details

Lamp Type LED
UPC 080083798681
Amperage Rating .0992
Aperture 5/6 Inch
Color Temperature Max 3000K
Mounting Recessed
Voltage Rating 120V
Wattage 12 W
Product Weight 1.65
Case Quantity 6
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?