- ENERGY STAR® certified
Specifications
Product Description
Brand Name | Halo |
Family | LT4 LED 4" All-Purpose Baffle Trim Downlight |
Description | 4" LED Retrofit Baffle Trim Module, 120V, 90CRI, 3000K, White |
Product Details
Lamp Type | LED |
UPC | 080083873692 |
Amperage Rating | 0.069 A at 120 V |
Color Temperature Max | 3000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 8W |
Product Weight | 0.4 |
Case Quantity | 4 |
Pallet Quantity | 672 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |