Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LT460WH6930R

  • ENERGY STAR® certified
  • 2700K, 3000K, 3500K, 4000K, 5000K, 90 CRI
  • Retrofits existing 4" housings with screwbase adapter included
  • Use with Halo 4" LED housings - new construction and remodel
  • Dimmable
  • Friction springs holds trim securely to ceiling
  • Damp location and wet location listed, shower rated
  • AIR-TITE™ rating makes housings air tight
  • Meets NFPA requirements for use in closets
LT460WH6930R

LT460WH6930R

Resources

Specifications

Product Description

Brand Name Halo
Family LT4 LED 4" All-Purpose Baffle Trim Downlight
Description 4" LED Retrofit Baffle Trim Module, 120V, 90CRI, 3000K, White

Product Details

Lamp Type LED
UPC 080083746163
Amperage Rating 0.067 at 120V
Aperture 4 Inch
Color Temperature Max 3000K
Mounting Recessed
Range of Motion N/A
Voltage Rating 120V
Wattage 8W
Product Weight 0.4
Case Quantity 4
Pallet Quantity 672
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?