- Maintenance-free LEDs with 50,000 hours of life
- Switch controlled floodlight
- Durable, die-cast aluminum housing
- Versatile mounting options - Wall or Ground
- Area coverage equivalence up to 100W Metal Halide
- 1000 lumen and 1600 lumen versions available
- Brilliant white 5000K color temperature
- ENERGY STAR
- Available Bronze
HALO
HALO Outdoor LED Wall Pack Security Floodlight
Overview
The HALO Outdoor™ LED Wall Pack Series incorporates advanced LED technology and optical design to bring you a slim-profile luminaire with uncompromising performance. Multiple control options are available, including integral photo control for dusk-to-dawn operation and flood for switch control. This fixture provides area coverage equivalence up to 100W Metal Halide while achieving substantial energy and maintenance savings. Perfect for illuminating residential, light commercial, apartments and hotel buildings.