- Sleek, contoured design optimized for low profile applications
- Twin LED version features motion coverage of 180°, up to 50' range
- Triple LED version features motion coverage of 270°, up to 50' range
- Durable, die-cast aluminum housing
- Maintenance-free LEDs with 50,000 hours of life
- Optics rotate 360° for fully adjustable area coverage
- 3500K and 5000K CCT options for maximum versatility
- ENERGY STAR and DLC qualified
- Available in White or Bronze
HALO
Revolve™ LED Motion Activated Floodlight
Overview
The patents-pending Revolve™ LED outdoor security product line by All-Pro™ combines advanced LED technology and industry-leading optic design to bring you a low-profile fixture with uncompromising performance. An integral photo control provides nightime ON, daytime OFF functionality. Refractive optics eliminate the need for bulky reflectors, while allowing you to easily aim the light precisely where you need it by simply rotating the optic. The end result is a sleek, aesthetically appealing LED fixture that remains virtually unnoticeable when not in use.