- Two-circuit and two-neutral current limiter for TEK4 Track
- Current limiters replace the feed point of a track system
- Feed contained in a larger enclosure with an integral circuit breaker
- Designer can limit energy that goes against energy cap for each system
- Circuit breakers become an integral part of the track system
- Can be specified form 120W up to 1200W
- Available in white, black, or silver gray finish
HALO
Live Feed/Current Limiter Enclosure - TEK4 Track
Overview
Live-end feed for TEK4 two-circuit / two neutral 120V 20 Amp track. Multiple breaker sizes are available. Can be utilized on hard or grid ceilings. Can be used with pendant suspended track. Breaker can be used as an on-off switch. Approved by the California Energy Commission - meets Title 24 requirements. cULus Listed.