- Motion sensor detects motion 130° up to 25 ft
- Produces 240 lumens
- Equivalent light output of a 20-watt incandescent fixture
- 3" x 5" Solar Panel with 16 ft. cord for flexible mounting options
- Easy installation with attached mounting clip
HALO
MSS1301LW
Overview
180° Motion sensor, solar powered high output LED motion activated light. Unique design can be used as a twin head or single head depending on application.