- Motion sensor detects motion 180° up to 70 ft.
- Produces over 1000 lumens
- Equivalent light output of a 90-watt incandescent fixture
- 6" x 8" Solar Panel with 16 ft. cord for flexible mounting options
- Easy installation with attached mounting clip
- LED indicator light flashes when unit needs to recharge
HALO
SLMT1000B/W
Overview
180° Motion sensor, solar powered high output LED motion activated light. Unique design can be used as a twin head or single head depending on application.