- Maintenance-free LED with 35,000 hours of life
- LED Lumen output equivalent to a 300 watt halogen worklight
- 80% cooler than a 500 watt halogen worklight
- Tripod stand with non-skid feet, adjusts up to 4 feet of total height.
- Easy wall mount tab
- Quick disconnect feature for easy release from stand
- Heavy-duty die cast aluminum housing with durable poly-carbonate lens
- 5 foot, 18 gauge, 3-prong grounded power cord.
HALO
WL2540LST
Overview
The HALO Outdoor LED Stand Worklight delivers 2600 lumens which is equivalent to a 300W halogen. It has a strong acrylic lens which makes it well suited for tough environments. The tripod stand allows for the light to be directed up to 4 ft of total height. Also available without the stand (catalog #WL2540LP).