- Over 13 years of maintenance-free LEDs with lifespan of 50,000 hours
- Patent pending precision over-optics and reflector for maximum output
- Light coverage more than 100W Mercury Vapor or 65W CFL luminaires
- Integral photo control provides nighttime ON/ daytime OFF
- Heavy-duty corrosion resistant die-cast metal construction
- Sturdy mounting arm installs to walls or poles
- Perfect security lighting for barns and outdoor dark, secluded areas
HALO
AL3050LPC Series
Overview
HALO Outdoor’s new patent-pending LED Area and Wall Light combines high performance optics with super bright energy-efficient LEDs. Its rugged user friendly construction has a dusk to dawn photocontrol for nighttime ON and daytime OFF settings that provides a reliable security solution. This fixture provides larger area coverage than standard 65W CFL, 100W mercury vapor and 200W incandescent area lights while achieving substantial energy and maintenance savings. Perfect for illuminating large areas like barns, side roads, pathways or security lighting.