- ENERGY STAR® certified
Specifications
Product Description
Brand Name | Halo |
Family | RL56 Series |
Description | 5"/6" Retrofit Baffle - Trim LED Module, 90CRI, 3000K, Matte White |
Product Details
Lamp Type | Integrated LED |
UPC | 080083888283 |
Amperage Rating | 0.15A at 120V |
Aperture | 5/6 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 8.2 W |
Product Weight | 0.93 |
Case Quantity | 4 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |