Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

SLD6BRKT

  • Ultra-low profile surface luminaire with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • 80 CRI or 90 CRI
  • 2700K, 3000K, 3500K, 4000K color temperature options
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories
SLD6BRKT

SLD6BRKT

Resources

Specifications

Product Description

Brand Name Halo
Family SLD6xJB LED
Description 6" SLD Accessory Replacement J-Box Bracket

Product Details

Lamp Type LED
UPC 080083705481
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Voltage Rating N/A
Product Weight 0.13
Case Quantity 6
Pallet Quantity 900
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?