Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H457TCPE010 - H4 LED Gen2 Housing

  • Got Nail!™ bar hangers
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • AIR-TITE™
  • Compliant to Chicago Plenum construction
  • Designed for use with Halo 4" LED Gen2 Light Engines
  • Integral thermal protection
  • 120V-277V electronic driver
  • Dimmable with 120V LE/TE dimmers or 0-10V DC controls
  • Consumes less than 14W
H457TCPE010 - H4 LED Gen2 Housing

H457TCPE010 - H4 LED Gen2 Housing

Overview

The H457TCPE010 is a Non-IC, AIR-TITE™ universal voltage 120V-277V housing designed for non-insulated Chicago Plenum rated ceilings, and offers dimming capability with 0-10V DC control systems. Designed for use with EL4 series LED Gen2 Light Engines, the H457TCPE010 offers high quality downlighting along with high efficacy – the result being great lighting and significant energy savings. Non-IC Housing is AIR-TITE™ but insulation must be kept 3 inches away from all sides of housing.

Complete your installation

Products frequently bought together

Resources

Want to purchase this product?

Interested in email updates?

Need more information?