Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H457RICAT1E - H4 LED Gen2 Housing

  • AIR-TITE™
  • Slide-N-Side™ wire traps
  • Dimmable with 120V dimmers
  • Designed for use with Halo 4" LED Gen2 Light Engines
  • Remodel springs accommodate 1/2" and 5/8" ceiling material
  • Integral thermal protection
  • Consumes less than 14W
H457RICAT1E - H4 LED Gen2 Housing

H457RICAT1E - H4 LED Gen2 Housing

Overview

The H457RICAT1E is an insulated ceiling, AIR-TITE™, remodel housing offering 120 volt dimming capability with electronic low voltage and many incandescent dimmers. Designed for use with EL4 series LED Gen2 Light Engines, the H457RICAT1E offers high quality downlighting along with high efficacy – the result being great lighting and significant energy savings.

Complete your installation

Products frequently bought together

Resources

Want to purchase this product?

Interested in email updates?

Need more information?